IESNA:LM-63-2002
[TEST]P1200460
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2C-927-U-T2R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9283
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1089.2 1363.8 1612 1804.1 1960.8 2049.5 2091.2 2106 2181.2 2342.2
2608.2 2944.1 3274.7 3538.8 3769.7 3980.6 4113.8 4147.8 4065.9 3858.4
3439.6 2715.5 2241.6 1877.4 1486.9 1046.1 687.6 482.1 376.2 324.9
294.7 247.7 209.9 72.8 35.5 5.8 0
1089.2 1373.3 1624 1819.5 1963.2 2060.5 2110.3 2124.2 2186.5 2331.7
2577.5 2906.7 3231.1 3504.3 3737.6 3948.5 4106.6 4163.6 4111.4 3935.5
3585.7 2916.8 2332.2 1958.4 1572.7 1140.5 749.9 506 388.1 336.4
297.6 251.6 211.8 90.1 37.9 7.2 0
1089.2 1361.4 1607.2 1804.6 1958.4 2070.1 2131.9 2158.2 2207.1 2337.5
2546.9 2839.2 3150.6 3425.2 3647.1 3824.4 3990.6 4071.6 4051 3910.6
3629.3 3169.8 2526.7 2078.2 1695.4 1276.5 852.5 566.4 418.8 347.9
307.2 267.4 229 174.9 89.1 10.5 0
1089.2 1361.4 1600 1796.9 1961.3 2087.3 2171.7 2215.7 2261.7 2362.4
2518.1 2744.8 3014.1 3272.3 3480.3 3650.9 3794.2 3910.1 3941.3 3895.3
3726.1 3412.3 2971.4 2449.6 1958.4 1521.9 1064.3 681.4 464.8 353.6
305.2 265 226.2 180.2 126.5 49.4 0
1089.2 1321.1 1552.6 1754.8 1928.2 2081.6 2203.8 2284.7 2336.5 2416
2545.4 2711.7 2926.9 3145.8 3342.8 3512.4 3650.4 3773.1 3860.3 3883.8
3837.3 3694.5 3417.5 2998.7 2509.5 2009.7 1497.4 987.1 620.1 415.9
317.2 281.8 244.9 186.9 126 39.3 0
1089.2 1300 1508.9 1705.9 1888 2056.7 2210 2331.2 2413.6 2490.8
2587.6 2726.6 2887.6 3078.8 3271.4 3463.1 3626 3753.4 3849.8 3929.3
3991.1 3970.5 3883.8 3686.8 3346.6 2905.8 2338.9 1793.6 1206.1 744.7
483 330.2 239.1 144.7 72.8 19.2 0
1089.2 1259.8 1441.4 1626.8 1807 1983.8 2154.4 2306.3 2432.3 2533.4
2636 2748.1 2871.3 3024.6 3200.5 3399.8 3604.9 3802.8 3978.2 4132.5
4272.9 4427.2 4496.7 4539.8 4530.2 4334.7 3961.4 3366.7 2579.9 1747.6
1008.7 523.7 267.4 154.3 75.2 25.9 0
1089.2 1229.1 1374.8 1533.9 1698.7 1854.4 2021.7 2184.1 2340.3 2478.3
2616.3 2744.3 2860.2 2985.3 3116.6 3257.5 3420.9 3605.9 3808.1 4022.7
4257.1 4593.5 4865.2 5030.9 5219.7 5356.3 5374 5190.5 4713.2 3940.8
2871.3 1853 944.5 385.3 137.5 26.8 0
1089.2 1174 1276.5 1395.4 1525.7 1663.7 1804.1 1943.1 2080.6 2222
2370 2507.1 2656.1 2811.8 2973.8 3136.3 3316.4 3518.6 3742.4 3995.9
4292 4741 5186.7 5491.9 5881.5 6340.1 6830.8 7158 7088.1 6429.2
5072.6 3288.6 1394.9 426 134.2 27.8 0
1089.2 1164.4 1266.5 1375.7 1498.9 1629.2 1762.4 1895.2 2026.5 2159.7
2291 2427.1 2570.8 2726.6 2887.6 3054.8 3240.7 3446.3 3676.3 3938.4
4234.1 4709.4 5158.4 5489 5905.5 6405.2 6941 7282.2 7217.5 6516.9
5042.4 3083.5 1181.7 326.3 105.4 24 0
1089.2 1128 1180.7 1251.6 1337.4 1430.8 1525.2 1624.4 1727 1830.5
1934.9 2042.8 2151.5 2266.5 2390.2 2521 2664.7 2827.7 3024.1 3248.4
3521.5 3955.7 4284.9 4609.7 5006 5482.8 5930.4 6124.4 5921.8 5148.8
3800.9 2115.6 610 127.9 42.6 9.6 0
1089.2 1101.2 1130.9 1173.5 1232.5 1296.2 1365.7 1437.1 1509.4 1586.6
1661.8 1734.2 1808.9 1883.2 1961.8 2044.7 2131.9 2237.8 2360.5 2519.5
2749.6 3035.1 3229.7 3447.2 3707.4 3991.1 4184.7 4117.1 3778.8 3144.4
2270.9 1162 379 113.1 38.8 9.1 0
1089.2 1077.2 1081.5 1101.2 1133.3 1166.3 1209.9 1253.1 1295.7 1340.3
1379.1 1414.1 1443.3 1470.1 1488.8 1500.8 1512.8 1520.9 1534.3 1565.5
1640.2 1684.3 1692.5 1708.8 1734.2 1757.2 1694.4 1495.5 1211.9 898
610.5 346 173.5 73.3 35.5 12.5 0
1089.2 1026.9 990 970.8 968.9 976.6 989.5 1003.9 1014 1020.2
1019.7 1007.7 989 962.7 927.7 885.1 833.8 780.6 731.7 686.2
639.2 597.5 562.6 533.8 508.9 483.5 451.9 409.2 350.3 271.2
197.4 145.2 100.6 64.7 36.9 10.5 0
1089.2 980.4 912.8 883.1 875.9 882.2 895.6 910 917.2 915.2
905.2 887.4 861.6 829.5 792.1 753.8 714 674.2 634.9 591.8
548.2 508.9 480.1 462.9 456.2 457.1 456.2 442.8 409.7 354.6
269.8 185.9 130.3 85.8 42.6 9.6 0
1089.2 944 862.5 830.4 831.9 850.1 870.2 883.1 884.1 875.5
858.7 834.7 806.5 773.9 739.4 705.4 669.4 631.6 592.8 556.8
529.5 506 490.2 480.1 471.5 461.5 445.6 429.3 409.2 377.1
328.2 257.8 169.2 93.4 44.6 9.6 0
1089.2 909 825.2 803.6 817 841.9 861.6 871.2 867.3 852.5
829.5 802.2 770.5 739.4 706.3 674.2 652.2 625.8 592.8 566.4
548.7 525.2 488.3 459.1 439.9 421.2 402 382.9 365.6 349.8
331.1 300.9 246.3 188.8 110.7 26.8 0
1089.2 889.4 805.5 793.5 816.5 840.5 860.1 865.9 856.8 833.3
805 772.9 738.4 707.8 681.4 666.5 648.8 630.6 612.9 573.6
538.6 510.8 483 457.1 430.3 406.8 383.8 362.7 340.7 315.3
290.4 267.9 234.8 202.7 141.8 55.1 0
1089.2 872.6 793 791.6 817 840 857.3 859.2 845.3 819.9
787.8 752.3 720.7 691.5 671.8 655 633.5 604.3 578.4 547.2
523.3 496.4 470.1 446.1 426 405.4 383.3 360.8 334.5 305.2
273.1 244.9 208.4 157.7 104.5 43.6 0
1089.2 863 786.8 791.1 818.9 841.4 856.8 853.9 836.2 806
768.6 733.6 703.9 681.4 670.9 645.5 606.2 560.6 542.4 527.1
499.8 478.7 460.5 433.7 413.5 397.7 377.1 352.7 323.4 291.3
256.4 241 207.5 135.6 98.7 60.4 0
1089.2 861.1 783 791.6 819.4 842.4 856.3 852.5 830.9 796.9
759 724.5 695.3 681.4 665.1 633 575.5 537.6 528.1 509.4
485.4 459.5 435.1 416.4 404.9 394.8 376.2 353.2 325.4 293.3
259.2 267.9 213.7 142.8 108.8 40.3 0
1089.2 861.1 782.5 793 819.9 842.9 855.8 853.9 832.8 797.4
759 724 694.8 681.9 663.7 631.1 571.2 538.1 530.5 508.9
484 455.7 435.6 410.7 407.3 394.8 375.7 353.2 327.3 292.8
260.2 264 183.5 147.6 107.3 38.8 0
